PMP21727

Dual output SEPIC converter bias power supply reference design for solar panel applications

PMP21727

Design files

Overview

This non-isolated design supplies a regulated 3.3 V/0.5 A and an unregulated 10 V/0.1 A for solar applications.  It operates over a dual solar panel input voltage range of 7 V - 45 V and offers low cost and a compact form factor. This SEPIC converter features minimal voltage ringing on the FET for lower stress and reduced EMI.

Features
  • Eliminates FET voltage ringing for reduced stress and EMI
  • Dual output SEPIC from single transformer provides excellent cross regulation
  • Compact size minimizes required PCB area
Output voltage options PMP21727.1 PMP21727.2
Vin (Min) (V) 7 7
Vin (Max) (V) 45 45
Vout (Nom) (V) 3.3 10
Iout (Max) (A) .5 .1
Output Power (W) 1.65 1
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Sepic- CCM Sepic- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT051.PDF (2930 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRY42.PDF (108 K)

Detailed schematic diagram for design layout and components

TIDRY43.PDF (30 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY44.PDF (1183 K)

Detailed overview of design layout for component placement

TIDRY46.ZIP (8275 K)

Files used for 3D models or 2D drawings of IC components

TIDCF40.ZIP (366 K)

Design file that contains information on physical board layer of design PCB

TIDRY45.PDF (414 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS40210-Q14.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Dual Output SEPIC Converter Bias Power Supply Reference Design Dec. 17, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos