PMP22144

15-W, wide-input flyback reference design

PMP22144

Design files

Overview

This reference design uses a UCC28742 flyback controller and an ATL432LI shunt reference to produce an isolated 24-V output capable of 0.625 A from an 85-V to 480-Vac input. All components are placed on one side of the board to reduce complexity and cost. The design can achieve 80% efficiency across various input conditions.

Features
  • Compact size (2" x 3.31") minimizes solution size area
  • Single-side assembly and 2-layer PCB for reduced manufacturing costs
  • Low noise output of less than 100-mV peak-to-peak voltage ripple for sensitive loads
Output voltage options PMP22144.1
Vin (Min) (V) 85
Vin (Max) (V) 480
Vout (Nom) (V) 24
Iout (Max) (A) .625
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT156A.PDF (2577 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM425.PDF (779 K)

Detailed schematic diagram for design layout and components

TIDM426A.PDF (133 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM427.PDF (133 K)

Detailed overview of design layout for component placement

TIDM429.ZIP (743 K)

Files used for 3D models or 2D drawings of IC components

TIDCFR3.ZIP (952 K)

Design file that contains information on physical board layer of design PCB

TIDM428.PDF (225 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28742High-Efficiency Flyback Controller with 1% Output regulation accuracy

Data sheet: PDF | HTML
Shunt voltage references

ATL432LIHigh-bandwidth, low-IQ programmable shunt regulator (pinout: RKA)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 15-W, Wide-Input Flyback Reference Design (Rev. A) Jan. 27, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos