Buck-boost (-12V @ 0.5A) for the TPS5430
PMP2224
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP2224 uses the TPS5430 in an inverting buck boost configuration to generate a negative output from a positive input.  This type of circuit is useful in a number of applications including Audio, Communications, Military/Space etc.  This design uses a nominal 12V input to generate an output of -12V@0.5A.  The circiut has an integrated FET to keep the board space and complexity down.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP2224.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)-12
Iout (Max) (A).5
Output Power (W)6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- Inverting

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS5430  5.5V to 36V Input, 3A, 500kHz Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS5430 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 413 11 Jan 2011
Design files (2)
Title Type Size (KB) Date
PDF 20 11 Jan 2011
PDF 33 11 Jan 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles