Buck-Boost (3.8V @ 1.5A) for LED Drivers
PMP2440
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This high-current single LED driver operates from a single cell Li-Ion battery or a 5V input. It uses a sync-buck controller to implement a 4-switch buck-boost topology. This allows it to operate at near 50% duty cycle, with lower component stresses while regulating a constant LED current.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP2440.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)5.5
Vout (Nom) (V)3.8
Iout (Max) (A)1.5
Output Power (W)5.7
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- 4 Switch
Buck Boost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54610  3V to 6V Input, 6A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54610 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1482 14 Jan 2011
Design files (2)
Title Type Size (KB) Date
PDF 20 14 Jan 2011
PDF 54 14 Jan 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles