Laser and Ionization Unit
PMP2534
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP2534 is composed of two times active clamp forward, delivering 0…35V@10Amax, two current limit functions to protect the 3.3V and 5V outputs and some interface for a microcntroller. The active clamps are constant voltage and/or constant current controllable by means of two PWM inputs. This power supply is suitable as general bench power generator from a desktop standard PSU as source.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP2534.1
(Output Voltage 1)
Vin (Min) (V)11.4
Vin (Max) (V)12.6
Vout (Nom) (V)35
Iout (Max) (A)10
Output Power (W)350
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL1431  Precision adjustable (programmable) shunt reference  Voltage references  Sample & Buy Not Available
UCC2808-2  Low Power Current Mode Push-Pull PWM  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available
UCC2897  Current Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL1431 Download Download
Download Download
Download Download
UCC2808-2 Download Download
Download Download
UCC2897 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 401 14 Oct 2011
Design files (2)
Title Type Size (KB) Date
PDF 50 14 Oct 2011
PDF 378 14 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles