PFC Non-Isolated Flyback 390V@2.56A and 12V@250mA for Blower PSU
PMP2552
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP2552 is a power factor corrected 1KW Boost converter. It takes advantage of the continuous conduction mode inductor's current to reduce the conducted emissions while maintaining simplicity with a 8-pin controller. A small auxiliary power supply provides the 12V for the housekeeping and is also suitable for other loads with a maximum of 200mA.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP2552.1
(Output Voltage 1)
Vin (Min) (V)185
Vin (Max) (V)265
Vout (Nom) (V)390
Iout (Max) (A)2.57
Output Power (W)1002.3
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBoost- PFC
Buck Boost- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28019  65kHz continuous conduction mode (CCM) PFC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available
UCC3889  Off-line power supply controller, 0C to 70C  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28019 Download Download
Download Download
UCC3889 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 269 25 Jan 2012
Design files (2)
Title Type Size (KB) Date
PDF 92 04 Nov 2010
PDF 22 04 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles