Class 3 Isolated Synchronous Flyback Converter (5V/2A) for PoE PD Applications Reference Design
PMP2735
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This PMP2735 delivers 3.3V@3A or 5V@2A from a PoE source, standard 13W limit. The converter accepts also an external voltage from an adapter ranging 12V to 54V input.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP2735.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)28
Vout (Nom) (V)5
Iout (Max) (A)2
Output Power (W)10
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync
POE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV431  1.5% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS23753  IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller  Power over Ethernet (PoE)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV431 Download Download
Download Download
Download -
Download Download
Download -
TPS23753 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 307 11 Nov 2011
Design files (3)
Title Type Size (KB) Date
PDF 272 11 Nov 2011
PDF 30 11 Nov 2011
PDF 102 11 Nov 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles