PMP30009

TPS40210 Automotive PreBoost Reference Design

PMP30009

Design files

Overview

This boost converter accepts a input voltage range from 2.7V to 16V (with 32V peak). The output voltage is 9V @ 1.7A.

Features
  • Low part count
  • Excellent load regulation
  • Large input voltage range
Output voltage options PMP30009.1
Vin (Min) (V) 2.7
Vin (Max) (V) 16
Vout (Nom) (V) 9
Iout (Max) (A) 1.7
Output Power (W) 15.3
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCG3.PDF (640 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRO36.PDF (149 K)

Detailed schematic diagram for design layout and components

TIDRO37.PDF (99 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO39.ZIP (124 K)

Files used for 3D models or 2D drawings of IC components

TIDCCR7.ZIP (58 K)

Design file that contains information on physical board layer of design PCB

TIDRO38.PDF (48 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS40210-Q14.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30009 Test Results Oct. 24, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos