Universal Input to 12V@1A PSR Isolated Flyback with Integrated 700V Switch Reference Design PMP30026 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

A quasi-resonant primary-side regulated isolated Flyback is used to provide 12V @ 1A from universal input voltage (90Vac to 264Vac). The converter does not employ any optocoupler and regulates the output voltage by sensing the auxiliary winding on primary side. A peak input voltage detector is used to sense input AC voltage, delivering 1/100 AC RMS equivalent voltage, with a +/-5% precision.

Features
  • Simple isolated PSR Flyback converter with integrated 700V FET
  • Compact solution ("L" shaped PCB) supplies 12W with almost flat efficiency from 50mA to 1A load (75%...84%)
  • Opto-less topology increases the reliability of the power supply
  • Good output voltage regulation versus load: +/-5% in the whole temperature range

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30026.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)265
Vout (Nom) (V)12
Iout (Max) (A)1
Output Power (W)12
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Integrated Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TS321  Low-Power Single Operational Amplifier   Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
UCC28911  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TS321 Download Download
Download -
Download Download
UCC28911 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1236 05 May 2016
Design files (6)
Title Type Size (KB) Date
ZIP 31 05 May 2016
ZIP 538 05 May 2016
PDF 547 05 May 2016
PDF 950 05 May 2016
PDF 128 05 May 2016
PDF 261 05 May 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles