12V @ 0.35A Isolated Primary-Side Regulated Flyback Using UCC28910 Reference Design
PMP30044
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP30044 reference design uses the UCC28910 quasi-resonant flyback converter to generate an isolated output (12V @ 0.35A). The UCC28910 incorporates a 700V power FET and provides primary-side regulation, eliminating the need for an opto-coupler and reducing the total component count. This results in a compact and cost effective design.

Features
  • Universal AC input range (85VAC - 264VAC)
  • Over current, over voltage and short-circuit protected
  • MOSFET integrated PSR controller
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30044.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)264
Vout (Nom) (V)12
Iout (Max) (A).35
Output Power (W)4.2
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1177 19 Jul 2016
Design files (3)
Title Type Size (KB) Date
ZIP 437 19 Jul 2016
PDF 123 19 Jul 2016
PDF 96 19 Jul 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles