Low Power Isolated Flyback Reference Design
PMP30064
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This power supply reference design converts an input voltage of 8.5 - 10.5V to an isolated output voltage of 6V with a maximum load current of 80mA.

Features
  • Good load regulation
  • Primary side regulated
  • No additional transformer winding needed
  • No optocoupler needed
  • Built and tested

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30064.1
(Output Voltage 1)
Vin (Min) (V)8.5
Vin (Max) (V)10.8
Vout (Nom) (V)6
Iout (Max) (A).08
Output Power (W).48
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61040  28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61040 Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 423 19 Jul 2016
Design files (6)
Title Type Size (KB) Date
ZIP 19 19 Jul 2016
ZIP 364 19 Jul 2016
PDF 101 19 Jul 2016
PDF 72 19 Jul 2016
PDF 115 19 Jul 2016
PDF 162 19 Jul 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles