PMP30094

3-Phase E-Meter Quasi-Resonant Flyback Reference Design

PMP30094

Design files

Overview

The PMP30094 has been designed especially for E-meters. It uses the UCC28600 quasi-resonant flyback controller to provide two isolated outputs (5V @ 2A and 7V @ 0.3A) from an 3-phase input. The input voltage range is between 140VAC and 470VAC.

Features
  • Wide AC input range (140VAC - 470 VAC)
  • 3-phase input
  • Excellent transient performance
  • Test report available
Output voltage options PMP30094.1 PMP30094.2
Vin (Min) (V) 140 140
Vin (Max) (V) 470 470
Vout (Nom) (V) 5 7
Iout (Max) (A) 2 .3
Output Power (W) 10 2.1
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCT6.PDF (500 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPI8.PDF (154 K)

Detailed schematic diagram for design layout and components

TIDRPI9.PDF (138 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPJ0.PDF (135 K)

Detailed overview of design layout for component placement

TIDRPJ2.ZIP (783 K)

Files used for 3D models or 2D drawings of IC components

TIDCD35.ZIP (44 K)

Design file that contains information on physical board layer of design PCB

TIDRPJ1.PDF (149 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC286008-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
Shunt voltage references

LMV431A1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30094 Test Results Jan. 10, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos