TPS40170 Automotive 5V Preregulator Reference Design

(ACTIVE) PMP30101

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

This buck converter operates over a 6V - 36V input range and delivers 5V @ 8A. The design is optimized for an average current of 5.5A and peak currents up to 10A. The temperature rise at nominal current is about 20K.

Features
  • Suitable for high ambient temperatures (>100°C) due to best in class efficiency
  • Low temperature rise
  • Low input and output ripple
  • Large input voltage range

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP30101.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)36
Vout (Nom) (V)5
Iout (Max) (A)8
Output Power (W)40
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40170-Q1  Automotive 4.5V to 60V Synchronous Buck Controller with Voltage Tracking  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 785 08 Aug 2016 23
Design files (5)
Title Abstract Type Size (KB) Date Views
ZIP 33 08 Aug 2016 14
PDF 546 08 Aug 2016 14
ZIP 326 08 Aug 2016 21
PDF 80 08 Aug 2016 18
PDF 349 08 Aug 2016 37

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs