Multiplied SEPIC Constant Current Capacitor Charger (15Vin to 400V/420Vout @ 80mA) Reference Design
PMP30104
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

A SEPIC converter is used to charge a load capacitor (up to 15000uF) up to 400V/420V (selectable). The input voltage range is 15V +/-10% and the constant output charging current 80mA. The multiplied SEPIC topology has several advantages compared to Boost + charge pump mainly thanks to reduce peak and RMS currents in the multiplier of the SEPIC.

Features
  • Huge voltage ratio possible by multiplied single-stage SEPIC (15Vin to 420Vout)
  • No spikes on switch-nodes compared to flyback solution
  • Good efficiency curve between 50Vout and 420Vout in the range of 80% to 87%
  • Two active loops:  CV and CC avoid overvoltage in case of load disconnection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30104.1
(Output Voltage 1)
Vin (Min) (V)13.5
Vin (Max) (V)16.5
Vout (Nom) (V)420
Iout (Max) (A).08
Output Power (W)33.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLC272  Dual Single Supply Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLC272 Download Download
Download -
Download Download
Download -
Download Download
Download -
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 596 05 Oct 2016
Design files (6)
Title Type Size (KB) Date
ZIP 30 05 Oct 2016
ZIP 649 05 Oct 2016
PDF 375 05 Oct 2016
PDF 199 05 Oct 2016
PDF 118 05 Oct 2016
PDF 384 05 Oct 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles