PMP30159

3 to 13.2Vin, 5Vout at 5A SEPIC Reference Design

PMP30159

Design files

Overview

The PMP30159 reference design operates with a 3V  to 13.2V input voltage range and delivers 5V @ 2A max. To start up, the input voltage needs to be > 4.5V. This design was built and tested and a complete test report is available.

Features
  • Low cost SEPIC solution
  • Operation with a low input voltage of 3V is possible
  • Wide input voltage range for battery operatioin 4 x 1.5V
  • Test report available
Output voltage options PMP30159.1
Vin (Min) (V) 3
Vin (Max) (V) 13.2
Vout (Nom) (V) 5
Iout (Max) (A) 2
Output Power (W) 10
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCN5.PDF (1280 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROS0.PDF (104 K)

Detailed schematic diagram for design layout and components

TIDROS1.PDF (80 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROS3.ZIP (105 K)

Files used for 3D models or 2D drawings of IC components

TIDCCX1.ZIP (65 K)

Design file that contains information on physical board layer of design PCB

TIDROS2.PDF (52 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
MOSFETs

CSD17307Q5A30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12.1 mOhm

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30159 Test Results Nov. 21, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos