PMP30191

15-W opto-regulated multi-output flyback converter reference design for auxiliary supply

PMP30191

Design files

Overview

This reference design is an isolated opto-regulated, multi-output, 15-W flyback converter. Both 28-V and 7-V outputs contribute to the voltage regulation on secondary side, while a third output (14 V at 100 mA) is referenced to the primary side ground. This converter design has low stand-by power between 45 mW and 61 mW and efficiency at full load is 88.8% to 89.6%.

Features
  • 89% peak efficiency and less than 61-mW stand-by loss
  • Multiple-output
    • 28 V/500 mA and 7 V/50 mA at secondary
    • 14 V/100 mA at primary
  • Suitable for bias supply in AC/DC converters with universal-mains and PFC boost
Output voltage options PMP30191.1 PMP30191.2 PMP30191.3
Vin (Min) (V) 120 120 120
Vin (Max) (V) 420 420 420
Vout (Nom) (V) 28 14 7
Iout (Max) (A) .5 .1 .05
Output Power (W) 14 1.4 .35
Isolated/Non-Isolated Isolated Non-Isolated Isolated
Input Type DC DC DC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT108.PDF (2044 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZP1.PDF (130 K)

Detailed schematic diagram for design layout and components

TIDRZP2.PDF (96 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZP3.PDF (237 K)

Detailed overview of design layout for component placement

TIDRZP5.ZIP (902 K)

Files used for 3D models or 2D drawings of IC components

TIDCFG6.ZIP (609 K)

Design file that contains information on physical board layer of design PCB

TIDRZP4.PDF (807 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 15-W Opto-Regulated Multi-Output Flyback Converter Reference Design May 09, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos