Automotive Isolated 15V/4.5W Bias Power Supply Reference Design
PMP30227
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design displays a power supply solution to generate an isolated 15V rail with a maximum load current of 300mA from an input voltage between 8V and 28V. It also contains an optional Buck converter on the secondary side to provide a 5V rail with 200mA load current for a microcontroller.

Features
  • Built and tested
  • Isolated
  • Primary side regulation, no optocoupler
  • Good load regulation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30227.1
(Output Voltage 1)
PMP30227.2
(Output Voltage 2)
Vin (Min) (V)813
Vin (Max) (V)2817
Vout (Nom) (V)155
Iout (Max) (A).3.2
Output Power (W)4.51
Isolated/Non-IsolatedIsolatedNon-Isolated
Input TypeDCDC
TopologyFlybuckBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5160-Q1  Wide Input 65V, 2A Synchronous Buck / Fly-Buckā„¢ Converter  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
TPS62170-Q1  3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5160-Q1 Download Download
TPS62170-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 714 25 Jul 2017
Design files (6)
Title Type Size (KB) Date
ZIP 24 25 Jul 2017
ZIP 460 25 Jul 2017
PDF 92 25 Jul 2017
PDF 57 25 Jul 2017
PDF 96 25 Jul 2017
PDF 98 25 Jul 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles