PMP30284

Tiny LED Driver Reference Design

PMP30284

Design files

Overview

This reference design contains a unique LED Driver to be supplied out of a single or a dual cell lithium ion battery. The circuit in SEPIC topology accepts input voltages as low as 1.8V to 8.4V. The TPS43000 was chosen for handling  low input voltages. Current regulation is provided with a shunt resistor and operational amplifier (TLV6001U) circuit.

Features
  • Works with an input voltage range of 1.8V to 8.4V
  • Reasonable efficiency
  • For LED with 0.8A current and about 3.3V output voltage
  • Total board size is 47mm x 47mm
  • The design is built and tested
Output voltage options PMP30284.1
Vin (Min) (V) 1.8
Vin (Max) (V) 8.4
Vout (Nom) (V) 3.3
Iout (Max) (A) .8
Output Power (W) 2.64
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDH9.PDF (690 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRSB8.PDF (99 K)

Detailed schematic diagram for design layout and components

TIDRSB9.PDF (79 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSC0.PDF (86 K)

Detailed overview of design layout for component placement

TIDRSC2.ZIP (572 K)

Files used for 3D models or 2D drawings of IC components

TIDCDR1.ZIP (32 K)

Design file that contains information on physical board layer of design PCB

TIDRSC1.PDF (519 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS43000Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller

Data sheet: PDF
General-purpose op amps

TLV6001Single, 5.5-V, 1-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
MOSFETs

CSD16340Q325-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD25404Q3-20-V, P channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.5 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30284 Test Results Aug. 21, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos