12V, 80W Sync-Buck Reference Design
PMP30301
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP30301 reference design is based on the LM5117 sync buck converter; it supplies 12V @ 6.5A and it is protected against overcurrent at 7.4A. The internal bias can be supplied internally by means of internal linear regulator, or externally by BJT and Zener diode, thus reducing power dissipation in LM5117-Q1. Also the switching frequency is selectable between 100 KHz and 250 KHz. An external tracking input can be used to perform sequencing and soft start tracking. It features also output overvoltage protection with latch.

Features
  • High efficiency (96.8% @ 27Vin) sync-buck
  • Precision output overcurrent and overvoltage protection
  • Selectable latching/non-latching overcurrent protection
  • Tracking input + switching frequency selection

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30301.1
(Output Voltage 1)
Vin (Min) (V)27
Vin (Max) (V)29
Vout (Nom) (V)12
Iout (Max) (A)6.5
Output Power (W)78
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18533Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 5.9mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
LM2903V  Dual Differential Comparator, Enhanced Voltage  Amplifiers  Sample & Buy Not Available
LM5117-Q1  Automotive Grade 5.5-65V Wide Vin, Current Mode Synchronous Buck Controller w Analog Current Monitor  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18533Q5A VSONP (DQJ)| 8 Download
LM2903V Download -
Download Download
LM5117-Q1 Download Download
Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1218 01 Dec 2017
Design files (6)
Title Type Size (KB) Date
ZIP 54 01 Dec 2017
ZIP 908 01 Dec 2017
PDF 815 01 Dec 2017
PDF 347 01 Dec 2017
PDF 105 01 Dec 2017
PDF 183 01 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles