Low Cost, Isolated 3W Flyback Reference Design
PMP30313
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP30313 is a low cost isolated flyback reference design.  It supplies 12V @ 0.25A from universal mains. It's primary-side regulated, therefore the voltage loop is closed on the primary side by means of an auxiliary winding. It is also protected against output short circuit.

Features
  • Simple opto-less isolated flyback
  • Suitable for low power applications or bias supply
  • The controller integrates 700V FET and cycle-by-cycle limits the current in the transformer
  • Overload, overcurrent and over-temperature protected

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30313.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)264
Vout (Nom) (V)12
Iout (Max) (A).25
Output Power (W)3
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28880  High voltage switcher for Non-isolated AC/DC Conversion  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28880 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1284 30 Nov 2017
Design files (6)
Title Type Size (KB) Date
ZIP 22 30 Nov 2017
ZIP 439 30 Nov 2017
PDF 486 30 Nov 2017
PDF 185 30 Nov 2017
PDF 99 30 Nov 2017
PDF 96 30 Nov 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles