Automotive Pre-Regulator (SEPIC 5Vout @ 3A) Reference Design
PMP30331
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP30331 reference design is for an input voltage from 5V to 16V.  Cranking is possible for voltages as low as 4V and load dump for voltages to 36V.  This reference design uses the SEPIC topology as a cost effective alternative for 4 switch buck-boost (for low power).

Features
  • Power stage optimized for 13.8V nominal input
  • Small size
  • Better efficiency due to synchronous topology (about 5% compared to non-synchronous)
  • Highest reliability due to low thermal stress even at full load
  • The reference design is built and tested

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30331.1
(Output Voltage 1)
Vin (Min) (V)5
Vin (Max) (V)16
Vout (Nom) (V)5
Iout (Max) (A)3
Output Power (W)15
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM25122-Q1  Automotive Grade, 3-42V Wide Vin, Synchronous Boost Controller with Multiphase Capability  Step-up (boost)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25122-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1800 17 Nov 2017
Design files (6)
Title Type Size (KB) Date
ZIP 33 17 Nov 2017
ZIP 490 17 Nov 2017
PDF 563 17 Nov 2017
PDF 96 17 Nov 2017
PDF 79 17 Nov 2017
PDF 101 17 Nov 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles