Automotive Sepic Reference Design with 11.0V @ 0.3A
PMP30342
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This automotive sepic converter reference design provides 11.0V @ 0.3A from an input voltage range of 4V to 13V. The sepic topology allows the input to vary below and above the regulated output voltage. A free-running switching frequency of 400KHz enables small circuit size with good efficiency. Power stage components operate below 41 degrees Celsius.

Features
  • Compact size
  • Low EMI
  • Automotive qualitifed controller TPS55340-Q1
  • Test report and design files available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30342.1
(Output Voltage 1)
Vin (Min) (V)4
Vin (Max) (V)13
Vout (Nom) (V)11
Iout (Max) (A).3
Output Power (W)3.3
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS55340-Q1  Automotive Integrated, 5-A 40-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS55340-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 320 09 Oct 2017
Design files (5)
Title Type Size (KB) Date
ZIP 93 09 Oct 2017
PDF 575 09 Oct 2017
PDF 249 09 Oct 2017
PDF 23 09 Oct 2017
PDF 91 09 Oct 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles