Inverting Buck Boost Converter, 12V to -150V at 5mA using the TPS40200

(ACTIVE) PMP3034

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP3034 uses the TPS40200 buck controller in an inverting buck boost configuration. This topology takes a positive input and generate a negative output. In this case 12V is converted to -150V at 5mA. Because of the high voltage an external amplifier, TLV271 is needed to translate the feedback signal.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP3034.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)-150
Iout (Max) (A).01
Output Power (W).75
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- Inverting
Buck Boost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40200  Wide Input Non-Synchronous Buck DC/DC Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40200 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 879 09 Nov 2010 10
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 18 09 Nov 2010 11
PDF 58 09 Nov 2010 19

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs