PMP30359

28-W/49-W Automotive boost converter reference design for ADAS applications

PMP30359

Design files

Overview

This reference design features an automotive synchronous boost converter, which can be configured for two different output voltages. A regulated input voltage of 5.0 V is converted to either 8.0 V or 14.0 V. The maximum load current for both output voltages is 3.5 A. The design has been space optimized to fit into an area of 30 mm x 50 mm in order to fit into ADAS applications.

Features
  • High efficiency for low power dissipation in space constrained applications
  • Includes an output filter for minimizing the output voltage ripple
  • Very good load transient behavior resulting in small output voltage deviation
  • Tight output voltage regulation for an accurate output voltage
Output voltage options PMP30359.1 PMP30359.2
Vin (Min) (V) 4.8 4.8
Vin (Max) (V) 5.2 5.2
Vout (Nom) (V) 8 14
Iout (Max) (A) 3.5 3.5
Output Power (W) 28 49
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Synchronous Boost- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT061.PDF (1854 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYG2.PDF (141 K)

Detailed schematic diagram for design layout and components

TIDRYG3.PDF (21 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYG4.PDF (148 K)

Detailed overview of design layout for component placement

TIDRYG6.ZIP (663 K)

Files used for 3D models or 2D drawings of IC components

TIDCF66.ZIP (44 K)

Design file that contains information on physical board layer of design PCB

TIDRYG5.PDF (192 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5122-Q1Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 28-W/49-W Automotive Boost Converter Reference Design for ADAS Applications Dec. 21, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos