108-VDC - 411-VDC Input non-isolated flyback reference design
PMP30364
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This offline flyback reference design uses the UCC28910 controller to generate 2 non-isolated outputs (6.5 V at 600 mA, 15 V at 67 mA) from a DC input (108 VDC - 411 VDC). The UCC28910 incorporate a 700-V power FET and a high-voltage current source for startup to achieve low stand-by power. The valley-switching technique reduces switching losses and keeps the efficiency high. The controller provides constant-voltage and constant-current regulation without the use of an optical-coupler.

Features
  • 108 VDC - 411 VDC input to two non-isolated outputs
  • Primary-side regulation eliminates the need for an optical coupler
  • Valley-switching operation keeps the efficiency high
  • Easy to use because of integrated 700-V power FET

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30364.1
(Output Voltage 1)
PMP30364.2
(Output Voltage 2)
Vin (Min) (V)108108
Vin (Max) (V)411411
Vout (Nom) (V)6.515
Iout (Max) (A).6.067
Output Power (W)3.91.005
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyFlyback- Quasi ResonantFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6994 21 Dec 2018
Design files (6)
Title Type Size (KB) Date
ZIP 138 21 Dec 2018
ZIP 492 21 Dec 2018
PDF 240 21 Dec 2018
PDF 94 21 Dec 2018
PDF 27 21 Dec 2018
PDF 100 21 Dec 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles