Small Negative Bias Supply for Low Noise Applications Reference Design
PMP30373
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This circuit reference design is realized in Cuk Topology. The output voltage is -12V / -15V. The output current of 200mA is possible over an input voltage range of 10V to 60V  (even with a low input voltage of 6V 140mA output current is possible).  The perfect switching behavior of the circuit results in lowest radiated emissions.

Features
  • Cost effective (LM5001, TLV271)
  • Suitable for audio
  • Despite Cuk topology, excellent dynamic behavior
  • Lowest ripple at input and output
  • Transient response on a 50% load step is only 1%
  • The circuit reference design is built and tested

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30373.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)60
Vout (Nom) (V)-12
Iout (Max) (A).2
Output Power (W)2.4
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyOther

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5001  3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TLV271  Single 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5001 Download Download
Download Download
TLV271 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1235 17 Nov 2017
Design files (6)
Title Type Size (KB) Date
ZIP 22 17 Nov 2017
ZIP 421 17 Nov 2017
PDF 316 17 Nov 2017
PDF 66 17 Nov 2017
PDF 79 17 Nov 2017
PDF 84 17 Nov 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles