PMP30465

30-W SEPIC reference design with extended input voltage range

PMP30465

Design files

Overview

This reference design is a wide input voltage range SEPIC converter delivering up to 30-W continuous output power using a cost-effective, discrete startup circuitry that allows it to be supplied up to a 80-V input. Another discrete UVLO circuitry prevents from large input currents at low input voltage, so the power supply is able to handle an input range of 1:8. The internal driver of the controller is boosted by a small external push- pull stage using bipolar transistors. This allows it to be used with a coupled inductor from stock results in less amount and stress for the flying capacitors. Furthermore, there is no need for additional damping RC network. 

Features
  • Increased driver sink/source capability by an external push-pull stage
  • Low impedance capacitance ladder at output to reduce ripple and noise
  • Measures were taken to reduce switching noise at FET and rectifier
  • Cost-effective solution by adding several discrete features to TPS40210
Output voltage options PMP30465.1
Vin (Min) (V) 10
Vin (Max) (V) 80
Vout (Nom) (V) 12
Iout (Max) (A) 3
Output Power (W) 36
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT065.PDF (3521 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYS0.PDF (102 K)

Detailed schematic diagram for design layout and components

TIDRYS1.PDF (137 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYS2.PDF (89 K)

Detailed overview of design layout for component placement

TIDRYS4.ZIP (557 K)

Files used for 3D models or 2D drawings of IC components

TIDCF91.ZIP (27 K)

Design file that contains information on physical board layer of design PCB

TIDRYS3.PDF (555 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 30-W SEPIC reference design with extended input voltage range Jan. 23, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos