18-VDC - 30-VDC input multiple output flybuck reference design
PMP30502
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This isolated flybuck reference design uses the LM3150 synchronous buck controller to generate one non-isolated output (3.3 V at 5 A) and two isolated outputs (5 V at 100 mA, 5 V at 100 mA) from a DC input (18 VDC - 30 VDC). The design can provide 17.5-W output power. Two additonal linear regulator LP2922A improve the regulation of the isolated outputs.

Features
  • Primary side regulation without optical-coupler
  • Achieves over 90% peak efficiency
  • Compact and cost effective isolated solution
  • Constant on-time architecture which needs no loop compensation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30502.1
(Output Voltage 1)
PMP30502.2
(Output Voltage 2)
PMP30502.3
(Output Voltage 3)
Vin (Min) (V)181818
Vin (Max) (V)303030
Vout (Nom) (V)3.355
Iout (Max) (A)5.1.1
Output Power (W)16.5.5.5
Isolated/Non-IsolatedNon-IsolatedIsolatedIsolated
Input TypeDCDCDC
TopologyFlybuckFlybuckFlybuck

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3150  6V to 42V Synchronous Step-Down Controller with Adjustable Output Voltage  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LP2992  250-mA, 16-V, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3150 Download Download
LP2992 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 13471 21 Dec 2018
Design files (5)
Title Type Size (KB) Date
ZIP 102 21 Dec 2018
PDF 220 21 Dec 2018
PDF 194 21 Dec 2018
PDF 28 21 Dec 2018
PDF 127 21 Dec 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles