20-W, 2-switch buck boost reference design with variable output voltage
PMP30520
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design uses the LM25118-Q1. The input voltage is between 9 V and 16 V (withstanding pulse to 32 V). The output voltage is variable from 2 V to 18 V by means of a DAC control input. If the DAC control input is left open, the output voltage is about 13.26 V. With shorted DAC control input, the output voltage is around 18 V.

Features
  • Output voltage can vary between 2 V and 18 V to support wireless charging
  • 2-SW buck-boost topology saves two MOSFETs and drivers versus 4-SW buck boost.
  • Minimal efficiency difference versus 4-SW buck-boost because of <3-A load current
  • Suitable for automotive applications and can survive load dump to 32 V

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30520.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)16
Vout (Nom) (V)13.3
Iout (Max) (A)3
Output Power (W)39.9
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- 2 Switch
Buck Boost- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM25118-Q1  Automotive Grade, 3-42V Wide Vin, Current Mode Non-Synchronous Buck-Boost Controller  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25118-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3839 05 Nov 2018
Design files (6)
Title Type Size (KB) Date
ZIP 26 05 Nov 2018
ZIP 490 05 Nov 2018
PDF 475 05 Nov 2018
PDF 94 05 Nov 2018
PDF 136 05 Nov 2018
PDF 106 05 Nov 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles