110 VAC to 38 V at 2 A single stage LLC resonant converter reference design PMP30522 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is a half bridge LLC resonant converter, typically combined to PFC front end. It works directly from mains (100 VAC - 127 VAC) and supplies 38 V at 2 A. The burst mode feature keeps the curve flat in a range of 86% - 94% when load is varied between 1% and 100%.

Features
  • Compact and highly efficient 75-W isolated converter with synchronous rectification
  • Integrates HV primary side gate drivers; no need for external gate drive transformer
  • Compliant with most stringent global efficiency standards with efficiency > 93% from 10% to full load

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP30522.1
(Output Voltage 1)
Vin (Min) (V)100
Vin (Max) (V)127
Vout (Nom) (V)38
Iout (Max) (A)2
Output Power (W)76
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyHalf Bridge- LLC

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC24612  High-frequency multi-mode synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC256302  LLC resonant controller with high voltage start up enabling low standby power  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC24612 Download Download
UCC256302 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1104 12 Apr 2019
Design files (6)
Title Type Size (KB) Date
ZIP 95 12 Apr 2019
ZIP 873 12 Apr 2019
PDF 537 12 Apr 2019
PDF 289 12 Apr 2019
PDF 100 12 Apr 2019
PDF 230 12 Apr 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles