Multiphase, Sync Buck, Buck-Boost, Boost for IP Converter (25V @ 1A)
PMP3061
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP3061 is a multiple output power supply that supports a number of different rails. The input for this design is 12V with the following devices and outputs TPS40140 (1.2V@40A), TPS40190 (3.3V@6A), TPS54350 (-5V@200mA), TPS40210 (25V@1A), TPS5430 (-12V@200mA). The supply has a range of topologies also, multiphase sync buck (TPS40140), sync buck (TPS40190), negative output sync buck-boost (TPS54350), boost (TPS40210) and negative output buck-boost (TPS5430).

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP3061.1
(Output Voltage 1)
PMP3061.2
(Output Voltage 2)
PMP3061.3
(Output Voltage 3)
PMP3061.4
(Output Voltage 4)
PMP3061.5
(Output Voltage 5)
Vin (Min) (V)10.810.810.810.822
Vin (Max) (V)13.213.213.213.226
Vout (Nom) (V)1.23.3-5-1225
Iout (Max) (A)406.5.2.21
Output Power (W)4821.4512.425
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDC
TopologyBuck- MultiphaseBuck- SynchronousBuck Boost- Inverting
Buck Boost- Synchronous
Buck Boost- Integrated Switch
Buck Boost- Inverting
Buck Boost- Synchronous
Buck Boost- Integrated Switch
Boost- Non Sync

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40140  Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller  Step-down (buck)  Not Available Not Available
TPS40190  4.5V to 15V, 20A, Synchronous Buck Controller, 300kHz  Step-down (buck)  Sample & Buy Not Available
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS54350  4.5V to 20V Input, 3A Synchronous Step-Down Converter with Low-Side Gate Driver  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40140 Download Download
TPS40190 Download Download
TPS40210 Download Download
Download Download
TPS54350 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4258 10 Nov 2010
Design files (2)
Title Type Size (KB) Date
ZIP 32 10 Nov 2010
ZIP 201 10 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles