PMP30676

24-W nonsynchronous SEPIC pre-regulator reference design for automotive telematics control units

PMP30676

Design files

Overview

This automotive pre-regulator reference design showcases a nonsynchronous single-ended primary-inductor converter (SEPIC), which covers an input voltage range of 6.0 V to 36 V. The output voltage is 12.0 V with a maximum load current of 2.0 A. The design can operate down to an input voltage of 4.5 V to support automotive cranking.

Features
  • Converter can step up and down the input voltage
  • Cost effective topology that uses only two semiconductor devices in the power stage
  • Operates down to 4.5 V for automotive cranking
  • Low input voltage ripple leads to better EMC
Output voltage options PMP30676.1
Vin (Min) (V) 6
Vin (Max) (V) 36
Vout (Nom) (V) 12
Iout (Max) (A) 2
Output Power (W) 24
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT110.PDF (1553 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZQ6.PDF (102 K)

Detailed schematic diagram for design layout and components

TIDRZQ7.PDF (99 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZQ8.PDF (82 K)

Detailed overview of design layout for component placement

TIDRZR0.ZIP (628 K)

Files used for 3D models or 2D drawings of IC components

TIDCFG9.ZIP (34 K)

Design file that contains information on physical board layer of design PCB

TIDRZQ9.PDF (258 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

LM5155-Q12.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 24-W Nonsynchronous SEPIC Pre-Regulator Reference Design May 21, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos