Sync Buck for Silver Box (3.3V@25A)

(ACTIVE) PMP3199

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference evaluation module, featuring the TPS5124, is a solution for 3.3V and 5V power rails inside (desktop) PCs.

Features
  • Provides ready to copy, simple and compact design for a silver box.
  • Operate under a common 12V supply inside a desktop PCs.
  • No controller needed, self powering up with 12V supply
  • Optimized feedback loops for stable 20A operation
  • Great efficiency up to 95%
  • This design is tested and ready to plug into a silver box.


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP3199.1
(Output Voltage 1)
PMP3199.2
(Output Voltage 2)
Vin (Min) (V)10.810.8
Vin (Max) (V)13.213.2
Vout (Nom) (V)53.3
Iout (Max) (A)2025
Output Power (W)10082.5
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS5124  TPS5124 Dual Channel Synchronous Step-Down PWM Controller  Step-Down (Buck)  Sample & Buy Not Available

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1199 12 Nov 2010 24
Design files (4)
Title Abstract Type Size (KB) Date Views
ZIP 151 16 Sep 2013 8
PDF 184 16 Jul 2013 11
PDF 106 12 Nov 2010 26
PDF 86 12 Nov 2010 20


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki