36Vdc-75Vdc Input, 20V @ 4A Output, Active Clamp Forward
PMP3799
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP3799 reference design provides an adjustible 20V output at 4A from a standard 48V telecom input with greater than 93% efficiency. This design uses the UCC2897A active clamp controller along with an ISO721 digital isolator and TPS28225 to drive synchronous rectifiers. The output voltage can be adjusted from 16V to 24V by changing a single resistor value. The circuit is built in an industry standard quarter-brick footprint.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP3799.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)75
Vout (Nom) (V)20
Iout (Max) (A)4
Output Power (W)80
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO721M  Single 150Mbps Digital Isolator  Isolation  Sample & Buy Not Available
TPS28225  8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver  Gate drivers  Sample & Buy Not Available
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO721M Download Download
Download -
TPS28225 Download Download
Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 952 14 Apr 2013
Design files (4)
Title Type Size (KB) Date
PDF 80 14 Apr 2013
ZIP 160 14 Apr 2013
PDF 19 14 Apr 2013
PDF 62 14 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles