PMP40040

USB Car Charger with 2MHz Buck Converter, Cable Compensation and Battery Protection Reference Design

PMP40040

Design files

Overview

The PMP40040 reference design is a single channel USB charger for automotive applications. It includes a high switching frequency buck converter which can minimize the size of power components and reduce the system's cost. It includes built-in short-to-battery protection, IEC ESD protection features enhance the system's reliability significantly in automotive application. This design can also handle a 2.1A load current. Its output port supports the USB BC1.2 CDP charging protocol.

Features
  • Linear VBUS droop compensation
  • Short-to-battery protection on protected VBUS, DP_IN and DM_IN pins
  • IEC ESD protection on DP_IN/DM_IN
  • USB BC1.2 CDP charging protocol supported
  • High switching frequency up to 2.1MHz
Output voltage options PMP40040.1
Vin (Min) (V) 6.5
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 2.1
Output Power (W) 10.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCJ3.PDF (533 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROG8.PDF (61 K)

Detailed schematic diagram for design layout and components

TIDROG9.PDF (80 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROH0.PDF (89 K)

Detailed overview of design layout for component placement

TIDROH2.ZIP (28 K)

Files used for 3D models or 2D drawings of IC components

TIDCCU7.ZIP (382 K)

Design file that contains information on physical board layer of design PCB

TIDROH1.PDF (701 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LMR23625SIMPLE SWITCHER®, 36V 2.5A Synchronous Step-Down Converter

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS254900-Q1Automotive USB Charge port controller with short to BATT protection and droop compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP40040 Test Results Nov. 03, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP11594 USB Type-C™ DFP 5V3A Charger Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos