200VAC-400VAC Input, 12V/3W Quasi-Resonant Flyback PMP4015 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design uses the UCC28600 quasi-resonant flyback controller to generate an isolated 12V/3W output from a 200VAC-400VAC input. The energy saving features of the UCC28600 allow this compact design to maintain high efficiency at heavier loads, while minimizing losses at light loads.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4015.1
(Output Voltage 1)
Vin (Min) (V)200
Vin (Max) (V)400
Vout (Nom) (V)12
Iout (Max) (A).25
Output Power (W)3
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM
Flyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 875 12 Jun 2012
Design files (4)
Title Type Size (KB) Date
ZIP 108 12 Jun 2012
PDF 58 12 Jun 2012
PDF 29 12 Jun 2012
PDF 65 12 Jun 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles