24Vin, 5V6A Power Module Reference Design PMP40274 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP40274 is a power module reference design solution for power train applications. The module enables a high efficiency with flyback-CCM synchronous rectifier. The efficiency is >88% at full load. This design features <0.2W standby power. Integrated input UVLO, OVP and output OVP, OCP improves the power system reliability. The design is achieved in a compact form factor (50.8mm X 40.6mm X 15mm).

Features
  • Synchronous rectifier flyback topology
  • Lower standby power
  • Input UVLO, OVP, output OVP
  • Output overcurrent protection with automatic retry
  • Size L*W*H 50.8mm*40.6mm*15mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40274.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)36
Vout (Nom) (V)5
Iout (Max) (A)6
Output Power (W)30
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- CCM

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18502Q5B  40V, N ch NexFET MOSFET™, single SON5x6, 2.3mOhm  MOSFETs  Sample & Buy Not Available
CSD19533Q5A  100V, N ch NexFET MOSFET™, single SON5x6, 9.5mOhm  MOSFETs  Sample & Buy Not Available
TLV431A  1% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
UCC24610  Secondary Side Synchronous Rectifier Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18502Q5B VSON-CLIP (DNK)| 8 Download
CSD19533Q5A VSONP (DQJ)| 8 Download
TLV431A Download Download
Download Download
Download -
Download Download
Download -
Download Download
TPS40210 Download Download
Download Download
UCC24610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 721 15 Aug 2017
Design files (6)
Title Type Size (KB) Date
ZIP 358 15 Aug 2017
ZIP 28 15 Aug 2017
PDF 964 15 Aug 2017
PDF 171 15 Aug 2017
PDF 34 15 Aug 2017
PDF 161 15 Aug 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles