High Efficiency, High Power Density Active Clamp Flyback Adapter with SJ FET Reference Design
PMP40328
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP40328 is a maximum 9V 5A reference design for high frequency and high density adapter applications. The solution implements a high efficiency active clamp flyback  controller UCC28780 and secondary rectifier controller UCC24612-2. The efficiency is around 90% at full load. Integrated input UVLO, and output OVP, OCP,SCP improve the power system reliability. The design is achieved in a compact form factor (52mm X 31mm X 31mm).

Features
  • Zero voltage switching over universal AC input
  • Synchronous rectifier using drain-to-source voltage sensing
  • Integrated input UVLO, output OVP, OCP, SCP
  • Compatible with USB PD PPS protocol from 6.2V5A to 9V5A
  • Size L*W*H 52mm*31mm*31mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40328.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)9
Iout (Max) (A)5
Output Power (W)45
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Active Clamp

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5V low-Iq adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
CSD19532Q5B  100V, N ch NexFET MOSFET™, single SON5x6, 4.9mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC24612  High-frequency multi-mode synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC27712  620-V, 1.8-A, 2.8-A High-Side Low-Side Gate Driver with Interlock  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28780  Adaptive zero voltage switching active-clamp flyback controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC24612 Download Download
UCC27712 Download Download
UCC28780 Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (2)
Title Type Size (KB) Date
PDF 226 28 Jun 2019
PDF 119 27 Nov 2018
User guides (1)
Title Type Size (KB) Date
PDF 531 19 Dec 2017
Design files (6)
Title Type Size (KB) Date
ZIP 697 19 Dec 2017
ZIP 28 19 Dec 2017
PDF 1454 19 Dec 2017
PDF 205 19 Dec 2017
PDF 39 19 Dec 2017
PDF 187 19 Dec 2017
Related Tools & Software

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
UCC28780 active clamp flyback 45W AC/DC EVM with GaN FET  UCC28780EVM-002  Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles