1 Phase AC Input, 5W 4 Rail Outputs Reference Design for E-meter
PMP40381
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The reference design was designed for the 1 phase smart meter application. It uses the UCC28600 quasi-resonant flyback controller to generate four 3KV isolated output rails from an extremely wide input source from 85VAC to 300VAC. The four output rails have independent protections to improve system reliability. The synchronous buck converter TPS560430 was used on the 12V 0.3A rail to generate a 0.1% output ripple voltage for post modules. The board size is 100mm(L)*43.5mm(W)*20mm(H).

Features
  • Wide input range from 85VAC to 300VAC
  • 3KV isolated output rails: 5V/0.15A, 5V/0.03A, 12V/0.3A, 5V/0.06A
  • 0.1% output ripple for 12V 0.3A rail
  • Input OVP, independent output OCP and SCP feature for each rail
  • Size: 100(L)*43.5(W)*20mm(H)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40381.1
(Output Voltage 1)
PMP40381.2
(Output Voltage 2)
PMP40381.3
(Output Voltage 3)
PMP40381.4
(Output Voltage 4)
Vin (Min) (V)85858585
Vin (Max) (V)300300300300
Vout (Nom) (V)55125
Iout (Max) (A).15.03.3.06
Output Power (W).75.153.6.3
Isolated/Non-IsolatedIsolatedIsolatedIsolatedIsolated
Input TypeACACACAC
TopologyFlyback- Quasi ResonantFlyback- Quasi ResonantFlyback- Quasi ResonantFlyback- Quasi Resonant

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TLV760  100-mA, 30-V, low-dropout voltage regulator  Power management  Sample & Buy Not Available
TPS560430  SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28600  8-pin quasi resonant Flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TLV760 Download Download
TPS560430 Download -
TPS709 Download
Download
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 857 04 May 2018
Design files (6)
Title Type Size (KB) Date
ZIP 585 04 May 2018
PDF 777 04 May 2018
PDF 112 04 May 2018
PDF 159 04 May 2018
PDF 149 04 May 2018
ZIP 28 04 May 2018
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
3 Phase AC Input, 12W Output Reference Design for E-meter  PMP40347  TI Designs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles