85VAC-265VAC Input, 24V@0.1A Non-Isolated Flyback
PMP4043
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design uses the UCC28600 quasi-resonant flyback controller to generate a 24V/0.1A output from a universal AC input source. This flyback converter is not isolated. Three transistors are used in place of an opto-coupler to reduce the overall BOM cost.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4043.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)24
Iout (Max) (A).1
Output Power (W)2.4
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi resonant Flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 753 30 May 2012
Design files (4)
Title Type Size (KB) Date
ZIP 123 30 May 2012
PDF 73 30 May 2012
PDF 27 30 May 2012
PDF 62 30 May 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles