Multi-cell buck-boost battery charger system reference design for USB PD PPS
PMP40441
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run both charging or OTG via the same power path. The PMP40441/2 is compatible with PD2.0. It also demonstrates BQ25713’s capability to support PD’s Programmable Power Supply (PPS) standard. In the OTG direction (i.e. the power bank as a power source), the USB port can output a fixed USB PD voltage – 5/9/15/20 V and USB PD PPS voltage from 3.3 V to 5.9/11/21 V with smaller than 20 mV step. A USB-A port is also included as a dedicated OTG source.

Features
  • Bidirectional buck-boost operation, supports PD DRP sink and source ode
  • Supports PD up to 45 W
  • Four voltage set 5/9/15/20 V supported
  • PD PPS from 3-5.9/11/21 V with 20 mV step supported

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40441.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)21
Vout (Nom) (V)12.6
Iout (Max) (A)4
Output Power (W)50.4
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- 4 Switch

TI Devices (12)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ25713  NVDC I2C battery buck-boost charge controller with system power monitor & processor hot monitor  Battery management  Sample & Buy View Design Kits & Evaluation Modules
BQ77915  3-Series to 5-Series Stackable Ultra-Low-Power Primary Protector With Autonomous Cell Balancing  Battery management  Sample & Buy View Design Kits & Evaluation Modules
CSD16323Q3  25V, N ch NexFET MOSFET™, single SON3x3, 5.5mOhm  MOSFETs  Sample & Buy Not Available
CSD17308Q3  30V, N ch NexFET MOSFET™, single SON3x3, 11.8mOhm  MOSFETs  Sample & Buy Not Available
CSD25404Q3  -20V, P ch NexFET MOSFET™, single SON 3x3, 6.5mOhm  MOSFETs  Sample & Buy Not Available
MSP430FR5949  MSP430FR5949 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TLV62130  3-17V 3A Step-Down Converter in 3x3 QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPD2E1B06  2-Channel System-Level ESD Protection Device for USB Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD6S300  USB Type-C™ Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2514A  USB Dedicated Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA 30-V ultra-low-IQ wide-input low-dropout (LDO) regulator with reverse current protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TUSB422  USB PD TCPCi Port Controller  USB  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ25713 Download Download
BQ77915 Download
CSD16323Q3 VSON-CLIP (DQG)| 8 Download Download
CSD17308Q3 VSON-CLIP (DQG)| 8 Download Download
CSD25404Q3 VSON-CLIP (DQG)| 8 Download Download
MSP430FR5949 Download
TLV62130 Download
TPD2E1B06 Download
TPD6S300 Download Download
TPS2514A Download
TPS709 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2755 19 Nov 2018
Design files (6)
Title Type Size (KB) Date
ZIP 1529 19 Nov 2018
ZIP 1669 19 Nov 2018
PDF 2156 19 Nov 2018
PDF 361 19 Nov 2018
PDF 305 19 Nov 2018
PDF 469 19 Nov 2018

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles