85 - 115-Vac input to isolated three-output flyback reference design for washing machines
PMP40473
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This is a quasi-resonance (QR) flyback reference design for industrial applications, which illustrates how to convert AC input voltage 85 - 115 Vac to isolated multiple outputs: 24 V/0.5 A, 12 V/0.9 A and 15 V/20 mA using the UCC28600 Controller. The quasi-resonant switching of the UCC28600 allows this design to achieve peak efficiency of up to 87.5% while the no-load losses are less than 82 mW.

Features
  • Generates multiple isolated output voltages which mitigates noise between outputs
  • Enables standby operation with low power consumption (less than 82 mW) at no load
  • Provides efficient power conversion with greater than 87.5% peak efficiency

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40473.1
(Output Voltage 1)
PMP40473.2
(Output Voltage 2)
PMP40473.3
(Output Voltage 3)
Vin (Min) (V)858585
Vin (Max) (V)115115115
Vout (Nom) (V)241215
Iout (Max) (A).51.02
Output Power (W)1212.3
Isolated/Non-IsolatedIsolatedIsolatedIsolated
Input TypeACACAC
TopologyFlyback- Quasi ResonantFlyback- Quasi ResonantFlyback- Quasi Resonant

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC28600  8-pin quasi resonant Flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2041 07 Jan 2019
Design files (6)
Title Type Size (KB) Date
ZIP 871 07 Jan 2019
ZIP 899 07 Jan 2019
PDF 861 07 Jan 2019
PDF 123 07 Jan 2019
PDF 154 07 Jan 2019
PDF 164 07 Jan 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles