AC Input, 5-V/1-A and 5-V/1-A dual-output flyback reference design
PMP40487
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This design is auxiliary power supply with 5-V/1-A and 5-V/1-A dual output. The line and load regulation of the power supply is designed to be within 1% using the secondary side regulator, UCC28742. The system's reliability is improved through input UVLO and output OVP, OCP, SCP. The four point's load (25%, 50%,75%, 100%) average efficiency is above 81%. 

Features
  • DCM valley-switching operation enable high efficiency at light load and better EMI performance
  • Up to 1% line and load regulation enable  output voltage high accuracy requirement
  • Average efficiency above 81% simplifies the thermal design

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40487.1
(Output Voltage 1)
PMP40487.2
(Output Voltage 2)
Vin (Min) (V)8585
Vin (Max) (V)265265
Vout (Nom) (V)55
Iout (Max) (A)11
Output Power (W)55
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- DCMFlyback- DCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ATL431  2.5V low-Iq adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC28742  High-Efficiency Flyback Controller With Optocoupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ATL431 Download Download
UCC28742 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1004 14 Jan 2019
Design files (6)
Title Type Size (KB) Date
ZIP 432 14 Jan 2019
ZIP 26 14 Jan 2019
PDF 674 14 Jan 2019
PDF 83 14 Jan 2019
PDF 28 14 Jan 2019
PDF 144 14 Jan 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles