2-cell boost charge system reference design with 5-V USB
PMP40496
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This 5-V USB, 2-cell battery boost charger reference design includes a charger system and a 2-cell battery holder with a gauge that can be connected by a cable or work independently. The key components of the charger system include the BQ25883 boost charger, TUSB320LAI Type-C CC logic, MSP430FR2433 microcontroller (MCU), OLED display, USB Type-C and Micro B connecters. The battery gauge is BQ28Z610, which combined with the internal ADC of BQ25883, display the charge and battery parameters. This design can be connected to your own system via a signal connector J5, making it a plug-in turnkey solution. The design is suitable for portable electronics applications, such as POS, Bluetooth® speakers and portable printers.

Features
  • Bidirectional charging and on-the-go (OTG) operation for a 5-V USB 2-cell battery system
  • Supports USB Type-C dual role port (DRP), USB 3.0 and BC1.2
  • System can be divided into two independent parts
  • OLED displays charging parameters and battery status in real time
  • Merge to external system easily

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40496.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)5.5
Vout (Nom) (V)8.4
Iout (Max) (A)1.5
Output Power (W)12.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- CCM

TI Devices (13)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ25882  I2C controlled, 2-cell, 2-A boost-mode battery charger for USB input  Battery management  Sample & Buy View Design Kits & Evaluation Modules
BQ25883  I2C Controlled, 2-cell, 2-A boost-mode battery charger for USB input  Battery management  Sample & Buy View Design Kits & Evaluation Modules
BQ28Z610  Battery fuel gauge with integrated protector for 1-2 series packs  Battery management  Sample & Buy View Design Kits & Evaluation Modules
BQ28Z610-R1  Battery fuel gauge with integrated protector for 1-2 series packs  Battery management  Sample & Buy View Design Kits & Evaluation Modules
CSD16327Q3  25V, N ch NexFET MOSFET™, single SON3x3, 4.8mOhm  MOSFETs  Sample & Buy Not Available
ESD351  1-Channel 30 kV ESD Protection Diode With Low Clamping Voltage in 0402 Package  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
INA181  26V, bi-directional, 350kHz current sense amplifier  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules
MSP430FR2433  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 4 KB RAM, 10-bit ADC, 19 IO, 4 16-bit Timers  Microcontrollers (MCU)  Sample & Buy View Design Kits & Evaluation Modules
TLV704  24V Input Voltage, 150mA, Ultra-Low-Iq Low-Dropout (LDO) Regulators  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPD2EUSB30A  2-Channel ESD/Surge Solution for High-Speed Low-Voltage Interface  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPD4E1U06  Quad-Channel High-Speed ESD Protection Device  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA 30-V ultra-low-IQ wide-input low-dropout (LDO) regulator with reverse current protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TUSB320LAI  Type-C Configuration Channel Logic and Port Control  USB  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ25882 Download -
BQ25883 Download
BQ28Z610 Download Download
BQ28Z610-R1 Download
CSD16327Q3 VSON-CLIP (DQG)| 8 Download Download
ESD351 Download
INA181 Download Download
Download
MSP430FR2433 Download Download
Download -
TLV704 Download Download
TPD2EUSB30A Download Download
TPD4E1U06 Download
Download
TPS709 Download
Download
TUSB320LAI Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1736 02 Apr 2019
Design files (6)
Title Type Size (KB) Date
ZIP 2510 28 May 2019
PDF 457 28 May 2019
PDF 102 28 May 2019
ZIP 1242 02 Apr 2019
PDF 1341 02 Apr 2019
PDF 322 02 Apr 2019
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles