Boost for LED Driver +/-17V@0.35A and +/-30V@0.35A PMP4057 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This low cost LED driver can regulate 350mA into a series string of LEDs with an output of up to 30V. It can operate over a wide input range and can tolerate transients up to 30Vin making it suitable for automotive applications. Open LED protection is included.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4057.1
(Output Voltage 1)
Vin (Min) (V)13
Vin (Max) (V)17
Vout (Nom) (V)26
Iout (Max) (A).35
Output Power (W)9.1
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync
Boost- CCM

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM158  Dual General-Purpose Operational Amplifier  Operational amplifiers (op amps)  Not Available View Design Kits & Evaluation Modules
LM258  Dual standard, industrial-grade, operational amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS40200  Wide Input Non-Synchronous Buck DC/DC Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS40211  Wide Input Range Current Mode Boost Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM158 Download -
Download
Download -
LM258 Download Download
Download Download
Download Download
TPS40200 Download Download
Download Download
TPS40210 Download Download
Download Download
TPS40211 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 509 16 Nov 2010
Design files (2)
Title Type Size (KB) Date
PDF 46 16 Nov 2010
PDF 19 16 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles