12V Input, 1.8V-5V Adjustable Output at 3A, Sync Buck PMP4246 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4246 reference design is configurable for a variety of output voltages ranging from 1.8V to 5V. This design uses the TPS54325 synchronous buck converter to step down from a 12V input source and provide up to 3A of output current. This design uses only ceramic capacitors for a compact and low-cost solution.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4246.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)14
Vout (Nom) (V)1.8
Iout (Max) (A)3
Output Power (W)5.4
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54325  4.5V to 18V Input, 3A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54325 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1490 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 59 01 Aug 2011
PDF 41 01 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles