Non-Isolated DC/DC for Telecom 0.7-3.63Vdc@10A

(ACTIVE) PMP4257

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4257.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)7
Vout (Nom) (V)5
Iout (Max) (A)2.5
Output Power (W)12.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40304A  3V to 20V Wide Input Synchronous Buck Controller for High Power Density, 600kHz, 591mV 1% Reference  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 694 16 Nov 2010 11
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 102 18 Nov 2011 9
PDF 37 16 Nov 2010 14


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki