LED DC/DC Driver for DTV & general lighting string 16 channel x~60V with 18pcs 120mA LED per string

(ACTIVE) PMP4299

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP4299.1
(Output Voltage 1)
Vin (Min) (V)24
Vin (Max) (V)24
Vout (Nom) (V)60
Iout (Max) (A)1
Output Power (W)60
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLC5960  8-Channel LED Driver Controller with Integrated Intelligent Thermal Controller  LED Driver  Sample & Buy Not Available
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 157 14 Dec 2010 39
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 52 20 Dec 2010 52
PDF 104 20 Dec 2010 37

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs