90 to 264Vac In 100W 4x500mA LED Lighting Driver W/O Aux Flyback Power Supply f/Vcc Reference Design
PMP4302B
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design uses TI multi-transformer LLC controller UCC25710 and transition mode PFC controller UCC28810 to develop a 100W four strings with 500mA per string output for general LED lighting driver. The key benefits for this solution are high efficiency, high power factor and good current matching. Meanwhile, the reference design uses innovative self start up circuit to supply Vcc on the primary side (UCC28810) and secondary side (UCC25710), and it does not use any auxilary Flyback to power main controllers. The application can be used in general LED lighting such as street light and commercial light.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP4302B.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)264
Vout (Nom) (V)50
Iout (Max) (A)2
Output Power (W)100
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- Transition Mode
Half Bridge- LLC

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC25710  LED TV Backlight Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC25710 Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1074 05 Jan 2012
Design files (2)
Title Type Size (KB) Date
PDF 32 05 Jan 2012
PDF 216 05 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles