5KW Interleaved CCM Power Factor Correction Converter
PMP4311
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP4311 is for VFAC (Variable Frequency Air-Conditioner) applications, which use TI Interleaved CCM PFC controller UCC28070 to achieve 5KW two phases interleaved PFC and use UCC28610 as an auxiliary Flyback Power Supply.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4311.1
(Output Voltage 1)
Vin (Min) (V)180
Vin (Max) (V)264
Vout (Nom) (V)400
Iout (Max) (A)12
Output Power (W)4800
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBoost- PFC

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC27322  9-A/9-A single-channel gate driver with split outputs and enable  Gate drivers  Sample & Buy Not Available
UCC28070  Two-phase Interleaved continuous conduction mode (CCM) PFC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28610  12-65W green-mode Flyback power supply controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC27322 Download Download
Download Download
Download Download
UCC28070 Download Download
Download Download
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 508 31 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 42 31 Aug 2011
PDF 214 31 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles